Please input search content
Sign up and get 50 points
Home > Ready Product > network > Profibus > Harnessed Profibus cables, PUR, connector A: Phoenix Contact SUB-D, 9-pole, pin, end connector 90°, connector B: Phoenix Contact IN: M12 5-pole, pin straight, OUT: M12 5-pole socket straight >

Harnessed Profibus cables, PUR, connector A: Phoenix Contact SUB-D, 9-pole, pin, end connector 90°, connector B: Phoenix Contact IN: M12 5-pole, pin straight, OUT: M12 5-pole socket straight

Picture 01
Picture 01
reach
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ullisted
ul
nfpa
non_halogen
cleanroom
pfte_free

  • Profibus
  • For energy chain applications
  • PUR outer jacket
  • Bend factor 12.5xd
  • Overall shield
  • Notch-resistant
  • Oil-resistant and flame-retardant
  • Coolant-resistant
  • PVC and halogen-free
  • 10 million double strokes guaranteed
  • Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Base article
CFBUS.PUR.001 Unfold Fold
Connectors
Fold
Manufacturer connector B
Phoenix Contact Unfold Fold
Manufacturer connector A
Phoenix Contact Unfold Fold
Connector B
M12, 5 pole pin, straight Unfold Fold
Connector A
SUB-D, 9 pole pin, end plug, 90° Unfold Fold
Connector design
Straight on one side/angled on one side Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Unfold Fold
Number of cores and conductor nominal cross-section
(2x0.25)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
75 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
25 Unfold Fold
Bus system
Profibus (1x2x0.64mm) Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
30 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +70°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
85 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
59.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
106.25 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
Electrical information
Fold
Test voltage [V]
500 Unfold Fold
Wave resistance approx. [Ω]
150 Unfold Fold
Cable structure
Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Unfold Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
2x0.25 Unfold Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Unfold Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Unfold Fold
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥2171.8
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,918.09 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥3.86 /Unit

Total Unit Price
¥1,921.95 /Unit
Total Price
¥1,921.95
Without Tax
Total tax(Tax Rate13.00%)
+ ¥249.85
Total Price
¥2,171.80
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download