中文
Harnessed Profibus cables, PVC, connector A: Phoenix Contact M12, 5-pin, pin, straight, connector B: open end

• Profibus
• For energy chain applications
• PVC outer jacket
• Bend factor 12.5xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Base article
CFBUS.PVC.001 Fold
Connectors
Fold
Manufacturer connector A
Phoenix Contact Fold
Connector B
open end Fold
Connector A
M12, 5 pole pin, straight Fold
Connector design
Straight on one side/open cable end Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Fold
Number of cores and conductor nominal cross-section
(2x0.25)C Fold
Weights
Fold
Weight per km [kg/km]
77 Fold
Technical data
Fold
Copper index kg/km [kg/km]
25 Fold
Bus system
Profibus (1x2x0.64mm) Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, flexible [mm]
85 Fold
Min. bend radius, fixed [mm]
59.5 Fold
Min. bend radius, e-chain [mm]
106.25 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
150 Fold
Cable structure
Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
2x0.25 Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll


