improve what moves
TPE coax cable | CFKoax 50Ω

- For extremely heavy duty applications
- TPE outer jacket
- Hydrolysis and microbe-resistant
- Silicone-free
- UV-resistant
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- Guarantee up to 4 years
Part No.
Outer diameter (d) max. [mm]
Connector
General properties
Fold
Base article
CFKoax2.01 Fold
Connectors
Fold
Connector
BNC Connector/open end BNC Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
5.5 Fold
Number of cores and conductor nominal cross-section
1xHF50-0.9/2.95 Fold
Weights
Fold
Weight per km [kg/km]
36 Fold
Technical data
Fold
Copper index kg/km [kg/km]
19 Fold
Dynamic information
Fold
Min. bend radius, flexible [mm]
44 Fold
Temperature, fixed
-55°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-50°C up to +70°C Fold
Temperature e-chain®
-35°C up to +70°C Fold
Min. bend radius, fixed [mm]
27.5 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
55 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
a max. (acceleration) [m/s²]
100 Fold
Electrical information
Fold
Test voltage [V]
1500 Fold
Wave resistance approx. [Ω]
50 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Core stranding
Cores wound in a layer with especially short pitch length. Fold
Conductor
Multi-wire; single-wire diameter with pitch length adapted to suit the requirements in e-chains®. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
Medium Fold

Sales Consulting

















































































































