improve what moves
Bus cable | USB 2.0, TPE, connector A: USB 2.0 type A, connector B: USB 2.0 type A

• USB 2.0
• For energy chain applications
• TPE outer jacket
• Bend factor 12.5xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
Bus system
Connector design
General properties
Fold
Base article
CFBUS.065 Fold
Connectors
Fold
Connector design
Straight on both sides Fold
Connector B
USB type A Fold
Connector A
USB type A Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
5.5 Fold
Number of cores and conductor nominal cross-section
((2xAWG28)+2xAWG20)C Fold
Weights
Fold
Weight per km [kg/km]
45 Fold
Technical data
Fold
Copper index kg/km [kg/km]
27 Fold
Bus system
USB Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
100 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-45°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-35°C up to +70°C Fold
Min. bend radius, flexible [mm]
44 Fold
Min. bend radius, fixed [mm]
27.5 Fold
Min. bend radius, e-chain [mm]
68.75 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
90 Fold
Cable structure
Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
(2xAWG28) Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
Medium Fold

Sales Consulting



















































































































