improve what moves
PUR bus cable | GigE, torsion connector A: Yamaichi RJ45 metal, connector B: Yamaichi RJ45 metal

- For torsion applications
- PUR outer jacket
- Shielded
- Oil-resistant and coolant-resistant
- Flame retardant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
Bus system
Connector design
General properties
Fold
Base article
CFROBOT8.045 Fold
Connectors
Fold
Connector design
Straight on both sides Fold
Connector B
RJ45 metal Fold
Connector A
RJ45 metal Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
9.5 Fold
Number of cores and conductor nominal cross-section
4x(2x0.15)C Fold
Weights
Fold
Weight per km [kg/km]
96 Fold
Technical data
Fold
Copper index kg/km [kg/km]
37 Fold
Bus system
Ethernet/CAT5e/PoE Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +70°C Fold
Min. bend radius, flexible [mm]
76 Fold
Min. bend radius, fixed [mm]
47.5 Fold
Min. bend radius, e-chain [mm]
95 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
100 Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Torsion-resistant, tinned braided copper shield. Cover approx. 80% optical Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
4x(2x0.15)C Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
High Fold

Sales Consulting

















































































































