中文
Industrial Profinet cables, PUR connector A: M12 d-coded pin straight, connector B: RJ45 straight, 12.5xd

• Profinet
• Star quad structure
• For energy chain applications
• PUR outer jacket
• Outer jacket colour yellow-green
• Bend factor 12.5xd
• Overall shield
• Notch-resistant
• Oil-resistant & flame-retardant
• Coolant-resistant
• PVC- and halogen-free
• 10 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Base article
CFBUS.PUR.060 Fold
Connectors
Fold
Connector B
RJ45 Fold
Connector A
M12 d-coded pin straight Fold
Connector design
Straight on both sides Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Fold
Number of cores and conductor nominal cross-section
(4x0.38)C Fold
Weights
Fold
Weight per km [kg/km]
64 Fold
Technical data
Fold
Copper index kg/km [kg/km]
33 Fold
Bus system
Profinet Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
30 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-20°C up to +70°C Fold
Min. bend radius, flexible [mm]
70 Fold
Min. bend radius, fixed [mm]
49 Fold
Min. bend radius, e-chain [mm]
87.5 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
100 Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
4x0.38 Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll





