Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Pillow block bearings > KSTI pillow block bearing, imperial >

KSTI pillow block bearing, imperial

Picture 01
Picture 01
Drawing 01
Drawing 02
  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability under alternating loads
  • Compensation of misalignment and edge loads
  • Resistant to corrosion and chemicals
  • Vibration dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight
  • Quick assembly saves time
Part No.
Shaft diameter [in]
Dimensions
Fold
8a49152c-b8c2-4863-82ee-02de1350700d-origin-Zg_KSTM-xx
91aee47b-f9b5-4c86-9a3e-3331f3d586fe-origin-IGU_INFO_directions-load_pillow-block-bearings_EN_1
m [in]
1 Unfold Fold
a [in]
1.4 Unfold Fold
Shaft diameter [in]
0.19 Unfold Fold
h1 [in]
0.29 Unfold Fold
h2 [in]
0.566 Unfold Fold
h3 [in]
0.165 Unfold Fold
C1 [in]
0.234 Unfold Fold
B [in]
0.312 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Unfold Fold
Recommended shaft tolerance
h9 Unfold Fold
Recommended shaft roughness
0.4-0.5 μm Unfold Fold
General properties
Fold
Material spherical ball/insert
iglidur® W300 Unfold Fold
Dimensional series
K, according to DIN ISO 12240 Unfold Fold
Max. pivot angle (α) [°]
25 Unfold Fold
Housing material
igumid G Unfold Fold
Mechanical properties
Fold
Max. static radial tensile stress, short-term [N]
550 Unfold Fold
Max. static radial tensile stress, long-term [N]
275 Unfold Fold
Max. axial static load, short-term [N]
300 Unfold Fold
Max. axial static load, long-term [N]
150 Unfold Fold
Max. pivot angle (α) [°]
25 Unfold Fold
Maximum tightening torque, fastening [Nm]
0.6 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

¥38.65
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥34.20 /unit
Without Tax
Total Price
¥34.20
Without Tax
Total tax(Tax Rate13.00%)
+ ¥4.45
Total Price
¥38.65
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download