中文
J bearing insert, turned, low moisture absorption

- Material: iglidur J
- In accordance with DIN 626-1
- High wear resistance
- Low friction values and moisture absorption
- Vibration damping
- High chemical resistance
- Ideal for soft shafts
Part No.
Shaft diameter [mm]
B [mm]
Dimensions
Fold

Shaft diameter [mm]
40 Fold
Ø dk [mm]
80 Fold
B [mm]
21 Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Fold
General properties
Fold
Dimensional series
Based on DIN 626-1 Fold
Spherical ball material
iglidur® J Fold
Mechanical properties
Fold
Max. axial static load, short-term [N]
12000 Fold
Max. axial static load, long-term [N]
6000 Fold
Max. radial static pressure load, short-term [N]
34000 Fold
Max. radial static pressure load, long-term [N]
17000 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Fold
Lower application temperature [°C]
-50 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting
Scroll