Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Clevis joint combinations > igubal® clevis joint with male thread and bolt >

igubal® clevis joint with male thread and bolt

Picture 01
Picture 01
Drawing 01
Drawing 02
PFAS_free
pfte_free
  • Available from stock in thread size M10 (M8 and M12 in preparation)
  • For direct connection to, for example, igubal® rod end bearings
  • Lightweight 
  • igumid® G material
Part No.
Ø d1 [mm]
g [mm]
thread d2
Dimensions
Fold
148e686e-7873-41cf-b93e-2b137561010a-origin-Zg_igubal_GARM-10
e907a03f-5ae5-4fe7-b247-381e1509dc99-origin-IGU_INFO_directions-load_clevis-joints_EN_1
thread d2
M10 Unfold Fold
Ø d1 [mm]
10 Unfold Fold
g [mm]
19 Unfold Fold
l1 [mm]
30.3 Unfold Fold
l2 [mm]
69 Unfold Fold
h1 [mm]
57 Unfold Fold
b1 overall length [mm]
10 Unfold Fold
a1 [mm]
20 Unfold Fold
a2 [mm]
20 Unfold Fold
b [mm]
1.3 Unfold Fold
General properties
Fold
Thread direction
Right-hand thread Unfold Fold
Dimensional series
E, according to DIN 71752 Unfold Fold
Weight [g]
15.14 Unfold Fold

Sales Consulting

Total Price

¥43.67
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥38.65 /unit
Without Tax
Total Price
¥38.65
Without Tax
Total tax(Tax Rate13.00%)
+ ¥5.02
Total Price
¥43.67
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download