中文
igubal® Compact 4-hole flange bearing with bearing insert

- Plastic alternative to UCF208
- Housing material: igumid G
- Lubrication- and maintenance-free
- Lighter than comparable metal versions
- Self-aligning
- Resistant to dirt
- Mounting holes reinforced with stainless steel sleeves
Hier finden Sie mehr Informationen zu unseren Lagereinsätzen!
Part No.
Shaft diameter [mm]
Spherical ball material
Manufacturing processes spherical ball
Dimensions
Fold


Shaft diameter [mm]
40 Fold
m [mm]
82.8 Fold
A1 [mm]
16.2 Fold
Ag [mm]
29 Fold
b4 [mm]
21 Fold
h1 [mm]
16 Fold
N [mm]
12 Fold
R [mm]
14 Fold
h [mm]
115 Fold
Production and installation tolerances
Fold
Recommended shaft tolerance
h9 Fold
Recommended shaft roughness
0.1-0.3 μm Fold
General properties
Fold
Housing material
igumid G Fold
Spherical ball material
iglidur® J Fold
Max. pivot angle (α) [°]
32 Fold
Weight [g]
220.393 Fold
Mechanical properties
Fold
Max. axial static load, short-term [N]
1200 Fold
Max. axial static load, long-term [N]
600 Fold
Max. radial static pressure load, short-term [N]
20000 Fold
Max. radial static pressure load, long-term [N]
10000 Fold
Max. tightening torque bore [Nm]
100 Fold
Max. pivot angle (α) [°]
32 Fold
Max. pivot angle with adjusting ring [°]
16 Fold

Sales Consulting
Scroll


