Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Pillow block bearings > Split pillow block bearing for square profiles, igubal® >

Split pillow block bearing for square profiles, igubal®

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 02
  • For square profiles
  • Split version of housing and spherical ball
  • Easy assembly and disassembly
  • High loads
  • Lightweight
  • Compensation of misalignment
  • Quick assembly saves time
Part No.
q [mm]
Dimensions
Fold
595c534a-3e71-4ee4-9463-21f1cfc1cf19-origin-Zg_igubal_ESQM_2
91aee47b-f9b5-4c86-9a3e-3331f3d586fe-origin-IGU_INFO_directions-load_pillow-block-bearings_EN_1
h [mm]
228 Unfold Fold
m [mm]
225 Unfold Fold
a [mm]
260 Unfold Fold
h1 [mm]
228 Unfold Fold
h2 [mm]
15 Unfold Fold
C1 [mm]
50 Unfold Fold
B [mm]
60 Unfold Fold
d2
17.5 Unfold Fold
q [mm]
125 Unfold Fold
General properties
Fold
Dimensional series
E, according to DIN ISO 12240 Unfold Fold
Housing material
igumid G Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

¥975.34
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥863.13 /unit
Without Tax
Total Price
¥863.13
Without Tax
Total tax(Tax Rate13.00%)
+ ¥112.21
Total Price
¥975.34
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download