Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Spherical bearings > igubal® spherical bearings >

igubal® spherical bearings

Picture 01
Picture 01
Drawing 01
Drawing 02
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300



Part No.
Shaft diameter [mm]
Material spherical ball/insert
Dimensions
Fold
274de2d7-3cd1-4350-9ca0-ac36080cf9bf-origin-Zg_KGLM-xx
13810bf7-b405-4085-9124-b249c6a4ef4a-origin-IGU_INFO_directions-load_spherical-bearings_EN_1
B [mm]
4 Unfold Fold
Shaft diameter [mm]
2 Unfold Fold
Ø d2 [mm]
8 Unfold Fold
C [mm]
3 Unfold Fold
Length of chamfer (f) [mm]
0.8 Unfold Fold
Production and installation tolerances
Fold
Recommended shaft tolerance
h9 Unfold Fold
Recommended shaft roughness
0.4-0.5 μm Unfold Fold
Housing bore tolerance
H7 Unfold Fold
General properties
Fold
Weight [g]
0.189 Unfold Fold
Housing material
igumid G Unfold Fold
Material spherical ball/insert
iglidur® W300 Unfold Fold
Mechanical properties
Fold
Max. axial static load, short-term [N]
60 Unfold Fold
Max. axial static load, long-term [N]
60 Unfold Fold
Max. radial static pressure load, short-term [N]
300 Unfold Fold
Max. radial static pressure load, long-term [N]
150 Unfold Fold
Max. pivot angle (α) [°]
32 Unfold Fold
Max. tightening torque through spherical ball [Nm]
1 Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥22.18
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥19.63 /unit
Without Tax
Total Price
¥19.63
Without Tax
Total tax(Tax Rate13.00%)
+ ¥2.55
Total Price
¥22.18
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download