中文
igubal® pillow block bearings

- Dimensional series: E based on DIN ISO 12240
- Housing material: igumid G
- Space-saving design, easy to fit
- Maintenance-free and lubrication-free
Here you will find an overview of all spherical ball materials!
Part No.
Shaft diameter [mm]
Material spherical ball/insert
Dimensions
Fold


h [mm]
19 Fold
m [mm]
22 Fold
a [mm]
31 Fold
Shaft diameter [mm]
8 Fold
h1 [mm]
9.5 Fold
R1 [mm]
4.5 Fold
C1 [mm]
9 Fold
B [mm]
8 Fold
d2
4.5 Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Fold
Recommended shaft tolerance
h9 Fold
General properties
Fold
Material spherical ball/insert
iglidur® R Fold
Dimensional series
E, according to DIN ISO 12240 Fold
Max. pivot angle (α) [°]
22 Fold
Housing material
igumid G Fold
Mechanical properties
Fold
Max. radial static pressure load, short-term [N]
4300 Fold
Max. radial static pressure load, long-term [N]
2150 Fold
Max. static radial tensile stress, short-term [N]
2500 Fold
Max. static radial tensile stress, long-term [N]
1250 Fold
Max. axial static load, short-term [N]
600 Fold
Max. axial static load, long-term [N]
300 Fold
Max. pivot angle (α) [°]
22 Fold
Maximum tightening torque, fastening [Nm]
1.3 Fold

Sales Consulting
Scroll