中文
iglidur P360/P360B roller adapter | The all-rounder for plastic-coated ball bearings

- More than 3 times the service life of PA adapters
- New black material iglidur P360B: high UV resistance
- Quiet and wear-resistant
- Cost-effective, durable material
Part No.
Ø d1 [mm]
Ø d2 [mm]
Ø d3 [mm]
b1 overall length [mm]
Dimensions
Fold

Ø d1 [mm]
38 Fold
Ø d2 [mm]
42 Fold
Ø d3 [mm]
48 Fold
b1 overall length [mm]
16 Fold
b2 slot width [mm]
12 Fold
General properties
Fold
Density [g/cm³]
1.24 Fold
Colour
beige Fold
Max. moisture absorption [Wt.- %]
0.5 Fold
Max. total moisture absorption [Wt.- %]
2.1 Fold
Electrical properties
Fold
Surface resistance
<1012Ω Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting

