Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > Thrust washers > iglidur® M250, thrust washer, imperial - M250TI >

iglidur® M250, thrust washer, imperial - M250TI

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
pfte_free
  • Robust all-round material
  • Excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance
Part No.
Shaft diameter [in]
Thickness s [in]
Dimensions
Fold
a6e1729a-0790-48bc-b200-46e4ccce3a84-origin-Zg_igl_T_ohne_Loch
Shaft diameter [in]
0.25 Unfold Fold
Ø d2 [in]
0.6201 Unfold Fold
Thickness s [in]
0.09 Unfold Fold
Production and installation tolerances
Fold
s tolerance
-0,0056 inch Unfold Fold
Mechanical properties
Fold
Maximum surface speed, oscillating, short-term [m/s]
1.4 Unfold Fold
Maximum surface speed, rotating, continuous [m/s]
0.8 Unfold Fold
Maximum surface speed, rotating, short-term [m/s]
2 Unfold Fold
Maximum surface speed, oscillating, continuous [m/s]
0.6 Unfold Fold
Maximum surface speed, linear, continuous [m/s]
2.5 Unfold Fold
Maximum surface speed, linear, short-term [m/s]
5 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
RoHS 2 compliant according to EU guideline 2011/65/EU

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥639.58
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥2.83 /unit
Without Tax
Total Price
¥566.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥73.58
Total Price
¥639.58
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download