Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > double flange bearings > iglidur® K230, double flange bearing, K230CM, mm >

iglidur® K230, double flange bearing, K230CM, mm

Picture 01
Picture 01
Drawing 01
  • Low humidity absorption
  • Temperature resistance
  • Chemical resistance
  • Corrosion-resistant
Part No.
Shaft diameter [mm]
Ø d3 (Flange) [mm]
b1 [mm]
Dimensions
Fold
-855538863-BRG_TD_base_shape_mcm_DE_1
Shaft diameter [mm]
5 Unfold Fold
Ø d2 [mm]
6.2 Unfold Fold
Ø d3 (Flange) [mm]
6.8 Unfold Fold
b1 [mm]
3.2 Unfold Fold
Thickness s [mm]
0.6 Unfold Fold
b2.1 [mm]
0.6 Unfold Fold
b2.2 [mm]
0.6 Unfold Fold

Sales Consulting

Total Price

¥449.74
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥1.99 /unit
Without Tax
Total Price
¥398.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥51.74
Total Price
¥449.74
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download