中文
iglidur® J, polysorb disc spring

- iglidur® J is a versatile material
- Compensation of axial clearance and manufacturing tolerances
- Vibration dampening
Part No.
D [mm]
Dimensions
Fold

D1 [mm]
5.2 Fold
t [mm]
0.5 Fold
h [mm]
0.25 Fold
D [mm]
10 Fold
Mechanical properties
Fold
Maximum surface speed, rotating, continuous [m/s]
1.5 Fold
Maximum surface speed, rotating, short-term [m/s]
3 Fold
Maximum surface speed, oscillating, continuous [m/s]
1.1 Fold
Maximum surface speed, oscillating, short-term [m/s]
2.1 Fold
Maximum surface speed, linear, continuous [m/s]
8 Fold
Maximum surface speed, linear, short-term [m/s]
10 Fold
F (spring load) [N]
5 Fold
Chemical resistance
Fold
Alcohol
+ resistant Fold
Hydrocarbons
+ resistant Fold
Greases, oils without additives
+ resistant Fold
Fuels
+ resistant Fold
Diluted acids
0 to – conditionally to non-resistant Fold
Strong acids
– non-resistant Fold
Diluted alkalis
+ resistant Fold
Strong alkalis
+ to 0 resistant to conditionally resistant Fold

Sales Consulting