Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > Clearance-free prestressed bearing with flange > iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm >

iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm

Picture 01
Picture 01
Drawing 01
rohs
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Maintenance-free and predictable service life
Part No.
Shaft diameter [mm]
Length of bearing b1 [mm]
Dimensions
Fold
2029a955-bac9-4751-9c58-34a913be8e41-origin-Zg_igl_VF_2
Shaft diameter [mm]
8 Unfold Fold
Ø d2 [mm]
10 Unfold Fold
Ø d3 (Flange) [mm]
15 Unfold Fold
b1 [mm]
10 Unfold Fold
b2 [mm]
1 Unfold Fold
b3 [mm]
2 Unfold Fold
Length of bearing b1 [mm]
10 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
Dirt-resistant

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥1326.62
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥5.87 /unit
Without Tax
Total Price
¥1,174.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥152.62
Total Price
¥1,326.62
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download