Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > Clearance-free prestressed bearing with flange > iglidur® JVFI, clearance-free pre-loaded flanged bearing, imperial >

iglidur® JVFI, clearance-free pre-loaded flanged bearing, imperial

Picture 01
Picture 01
Drawing 01
rohs
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Material: iglidur® J
  • Maintenance-free and predictable service life
Part No.
Shaft diameter [in]
Length of bearing b1 [in]
Dimensions
Fold
2029a955-bac9-4751-9c58-34a913be8e41-origin-Zg_igl_VF_2
Shaft diameter [in]
0.375 Unfold Fold
Ø d2 [in]
0.5 Unfold Fold
Ø d3 (Flange) [in]
0.75 Unfold Fold
b1 [in]
0.375 Unfold Fold
b2 [in]
0.062 Unfold Fold
b3 [in]
0.079 Unfold Fold
Length of bearing b1 [in]
0.375 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Production and installation tolerances
Fold
Tolerance d1 max. [in]
0.3773 Unfold Fold
Tolerance d1 min. [in]
0.375 Unfold Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
Dirt-resistant

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download