Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > two hole flange bearing > iglidur® G, two hole flange bearing, mm >

iglidur® G, two hole flange bearing, mm

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Part No.
Shaft diameter [mm]
Dimensions
Fold
4f01635b-fd5f-4624-aae2-d656cbfced9c-origin-Zg_igl_FL
Shaft diameter [mm]
10 Unfold Fold
Ø d2 [mm]
12 Unfold Fold
Ø d4 [mm]
14 Unfold Fold
b1 [mm]
6 Unfold Fold
b2 [mm]
2 Unfold Fold
d3 [mm]
30 Unfold Fold
d5 [mm]
15 Unfold Fold
d7 [mm]
22 Unfold Fold
R [mm]
4 Unfold Fold
b3 [mm]
1 Unfold Fold
Ø d6 [mm]
4.5 Unfold Fold
Production and installation tolerances
Fold
R tolerance
±0,2 mm Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥1875.8
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥8.30 /unit
Without Tax
Total Price
¥1,660.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥215.8
Total Price
¥1,875.80
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download