Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > Thrust washers > iglidur® A200, thrust washer, imperial - A200TI >

iglidur® A200, thrust washer, imperial - A200TI

Picture 01
Picture 01
Drawing 01
rohs
pfte_free
  • FDA-compliant, for low speeds
  • iglidur® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds
  • EU10/2011-compliant
Part No.
Shaft diameter [in]
Thickness s [in]
Dimensions
Fold
a6e1729a-0790-48bc-b200-46e4ccce3a84-origin-Zg_igl_T_ohne_Loch
Shaft diameter [in]
0.25 Unfold Fold
Ø d2 [in]
0.6201 Unfold Fold
Thickness s [in]
0.0902 Unfold Fold
Production and installation tolerances
Fold
s tolerance
-0,0056 inch Unfold Fold

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Total Price

¥906.26
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥4.01 /unit
Without Tax
Total Price
¥802.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥104.26
Total Price
¥906.26
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download