Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > two hole flange bearing > iglidur® A180, two hole flange bearing, mm >

iglidur® A180, two hole flange bearing, mm

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
  • The iglidur® A180 material meets the requirements of the Food and Drug Administration (FDA) for repeated food contact
  • Good media-resistance
  • For wet environments
Part No.
Shaft diameter [mm]
Dimensions
Fold
4f01635b-fd5f-4624-aae2-d656cbfced9c-origin-Zg_igl_FL
Shaft diameter [mm]
10 Unfold Fold
Ø d2 [mm]
12 Unfold Fold
Ø d4 [mm]
14 Unfold Fold
b1 [mm]
6 Unfold Fold
b2 [mm]
2 Unfold Fold
d3 [mm]
30 Unfold Fold
d5 [mm]
15 Unfold Fold
d7 [mm]
22 Unfold Fold
R [mm]
4 Unfold Fold
b3 [mm]
1 Unfold Fold
Ø d6 [mm]
4.5 Unfold Fold
Production and installation tolerances
Fold
R tolerance
±0,2 mm Unfold Fold

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥2076.94
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥9.19 /unit
Without Tax
Total Price
¥1,838.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥238.94
Total Price
¥2,076.94
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download