Please input search content
Sign up and get 50 points
Home > Bearings > Rollers > Glide rollers > iglidur® RLVMO guide rollers with V-groove and rubberised running surface >

iglidur® RLVMO guide rollers with V-groove and rubberised running surface

Picture 01
Picture 01
Picture 02
  • Two-component construction for optimal rolling
  • Low-wear plain bearing material
  • Lifetime test at 0.5 MPa and 0.6 m/s with a V2A shaft: 16 times more wear-resistant than standard POM on the inner diameter
Part No.
Ø d1 [mm]
Ø d2 [mm]
Ø d3 [mm]
b1 overall length [mm]
Dimensions
Fold
Ø d1 [mm]
3 Unfold Fold
Ø d2 [mm]
11 Unfold Fold
Ø d3 [mm]
10 Unfold Fold
b1 overall length [mm]
6 Unfold Fold
Weights
Fold
Weight [g]
0.554 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold

IGUS_PPL_CN_industry_manager_CN_26_d59e8d6ce8
季江 John Ji iglidur® 产品经理
IGUS_PPL_PM_and_IM_CN_6_4f91169f37

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download