Please input search content
Sign up and get 50 points
Home > Bearings > Rollers > Knife edge rollers > Knife-edge roller iglidur A160 | FDA-compliant all-rounder >

Knife-edge roller iglidur A160 | FDA-compliant all-rounder

Drawing 01
Drawing 01
fda
  • The material iglidur A160 meets the requirements of the FDA for repeated contact with food
  • Highly chemical-resistant and food-safe in blue colour
  • Low-cost variant as an alternative to iglidur A250 for lower speeds and loads
  • Four times longer service life compared to standard POM: wear test at 0.5MPa and 0.6m/s with 304 stainless-steel shaft
Part No.
Ø d1 [mm]
Ø d2 [mm]
Dimensions
Fold
b526a660-09bd-4eca-af1a-eaa188a7df24-origin-IGL_TD_knife-edge-roller-shop-drawing
Ø d1 [mm]
10.5 Unfold Fold
Ø d2 [mm]
20 Unfold Fold
Weights
Fold
Weight [g]
14.971 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Requirements
Fold
FDA compliant

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download