中文
e-spool flex cable reel without slip ring | With housing | Extension length 5m to 15m

- No slip ring: no contact wear due to corrosion, contamination or adhesion
- Service life of up to 10,000 cycles
- Universally installable
- Cable can be replaced easily Available in different
- variants: with hand crank (H), retaining spring (SP or SB), inlet brake (SB)
Note: Please consider VDE 0298 Part 5 (current carrying capacity and conversion factors for wound cables) when selecting your cables and using e-spool flex
Part No.
Extension length of e-spool [mm]
Variant
Technical data
Fold
Variant
H = hand (with hand crank) Fold
Dimensions
Fold
Overhang bumper e-spool flex [mm]
500 Fold
Min. cable diameter [mm]
5 Fold
Height [mm]
414 Fold
Max. length [mm]
15 Fold
Length [mm]
350.5 Fold
Cable length inside rotation module [mm]
4500 Fold
Width [mm]
136.6 Fold
Weights
Fold
Weight [g]
2185.137 Fold
General properties
Fold
Spring service life (cycles)
10000 Fold
Brand name
igus Fold
Dynamic information
Fold
Speed max. [m/s]
1 Fold
Acceleration max. [m/s²]
1 Fold
Scroll