中文
drylin® W Mono hybrid carriage WWRHP black

- Rollers for easy adjustment, combined with fail-safe operation thanks to a sliding motion that reliably supports off-center loads
- Entry system for hybrid roller guides, compatible with rail size 1030
- The carriage is made of iglidur® JBPF material and is PTFE-free and PFAS-tested
- 100% lubrication- and maintenance-free
Part No.
Design
Technical data
Fold
A2 [mm]
30 Fold
Dimensions
Fold
size
10-30 Fold
A [mm]
47 Fold
C [mm]
60 Fold
C2 [mm]
51 Fold
H2 [mm]
29 Fold
A3 [mm]
28 Fold
Weights
Fold
Weight [g]
49.7 Fold
General properties
Fold
Roller bearing
Design
Standard Fold
Brand name
drylin Fold
Mechanical properties
Fold
Static load capacity Coy [N]
100 Fold
Properties and approvals
Fold
PFAS-tested

Sales Consulting
Scroll