Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin W WSPC double rail >
Picture 01
Picture 01
Drawing 01
rohs
cleanroom
silent

drylin W WSPC double rail

Design: double rail high profileMaterial: carbonRail profile: square
Part No.
size
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
Dimensions
Fold
e565eb12-3636-4961-849e-881bf9806cfc-origin-Zg_WSPC-06-30
H [mm]
30 Unfold Fold
da [mm]
5 Unfold Fold
a [mm]
30 Unfold Fold
b [mm]
30 Unfold Fold
h [mm]
16 Unfold Fold
h1 [mm]
19.5 Unfold Fold
A1 [mm]
12 Unfold Fold
A2 [mm]
45 Unfold Fold
Weight [g]
1800 Unfold Fold
nh [mm]
7 Unfold Fold
X [mm]
13 Unfold Fold
Y [mm]
10 Unfold Fold
Production and installation tolerances
Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
06-30 Unfold Fold
Rail profile
square Unfold Fold
Design
curved double rail Unfold Fold
Material
Carbon Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
30391 Unfold Fold
Geometrical moment of inertia lz [mm4]
11674 Unfold Fold
Max. length [mm]
2000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WSPC-06-30
x1 Unit

Total system quantity
Price Per System
¥2,024.27
已含加工费 Without Tax
Total Price
¥2,024.27
Without Tax
Total tax(Tax Rate13.00%)
+ ¥263.16
Total Price
¥2,287.43
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download