中文

drylin W WS single rail
Design: Single railMaterial: aluminium, hard-anodisedRail profile: round
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs Dimensions
Fold

H [mm]
14 Fold
da [mm]
6 Fold
a [mm]
14 Fold
h [mm]
4 Fold
h1 [mm]
4.5 Fold
h2 [mm]
7.5 Fold
G1 [mm]
18 Fold
G2 [mm]
4.5 Fold
A1 [mm]
13 Fold
Q1 [mm]
17 Fold
Q2 [mm]
15 Fold
C4 [mm]
60 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
49.5 Fold
k1 thread
M4 Fold
Weight [g]
240 Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Fold
da-tolerance
-0,1 mm Fold
General properties
Fold
size
06 Fold
Rail profile
round Fold
Design
Single Rail Fold
Material
Aluminium, hard-anodised Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
3 Fold
Geometrical moment of inertia lz [mm4]
660 Fold
Moment of resistance Wby [mm3]
250 Fold
Moment of resistance Wbz [mm3]
100 Fold
Max. length [mm]
3000 Fold

Sales Consulting
Scroll