中文
drylin® W hybrid bearing WJRM-41

- Cost-effective using zinc die-cast housing
- Rollers and sliding elements made of wear-resistant iglidur® materials
- Lubrication and maintenance-free
- Rolling bearings can be variably positioned at the desired bearing clearance
- With carriage plate, WWRY can be expanded to a complete linear slide
- Can be combined with drylin® WSR-10-120 rail profile
Part No.
size
Floating bearing
Dimensions
Fold

Floating bearing
none Fold
A3 [mm]
6.5 Fold
B [mm]
24 Fold
B2 [mm]
2.5 Fold
C1 [mm]
35 Fold
C3 [mm]
22 Fold
H [mm]
30 Fold
G1 [mm]
30 Fold
Thread K2
M6 Fold
Thread K3
M5 Fold
General properties
Fold
size
41-10 Fold
Design
round Fold
Material
Zinc die-casting Fold
Anti-Reflex
Mechanical properties
Fold
Static load capacity Co [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 10 km [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 100 km [N]
90 Fold
Dynamic load capacity Cz+ at total running distance of 200 km [N]
50 Fold
F · v max.
50 N ⋅ m/s Fold
Coefficient of friction in z-direction
< 0,1 µ Fold

Sales Consulting
Scroll



