igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail drylin® W hybrid double roller bearing WJRM-21

- Material: Die-cast zinc
- Material sliding element: iglidur® J
- Roller bearing
Part No.
size
Floating bearing
Preload housing [N]
Dimensions
Fold

Floating bearing
none Fold
A1 [mm]
16.5 Fold
A3 [mm]
6.5 Fold
B [mm]
31 Fold
C1 [mm]
35 Fold
C3 [mm]
22 Fold
H [mm]
28 Fold
G1 [mm]
27 Fold
Thread K2
M6 Fold
General properties
Fold
size
10 Fold
Design
round Fold
Material
Die-cast zinc Fold
Anti-Reflex
Mechanical properties
Fold
Static load capacity Co [N]
350 Fold
Dynamic load capacity Cz+ at total running distance of 10 km [N]
350 Fold
Dynamic load capacity Cz+ at total running distance of 100 km [N]
125 Fold
Dynamic load capacity Cz+ at total running distance of 200 km [N]
70 Fold
F · v max.
50 N ⋅ m/s Fold
Coefficient of friction in z-direction
< 0,1 µ Fold
Preload housing [N]
0 Fold

Sales Consulting


















































































































