中文
drylin® W WHKAQ pillow block | With manual clamp

- Design: square
- Material: zinc die-casting
- With manual clamp
- Robust
- Easy to use
Part No.
size
Dimensions
Fold

Mk
M6 Fold
Vx [mm]
34.5 Fold
Kx [mm]
21.5 Fold
Vz [mm]
8 Fold
Dk [mm]
20 Fold
General properties
Fold
size
06 Fold
Design
square Fold
Material
Zinc die-casting Fold
Anti-Reflex
Mechanical properties
Fold
Min. holding force [N]
30 Fold
Min. tightening torque [Nm]
0.8 Fold

Sales Consulting
Scroll