中文
drylin® W WHKA pillow block | With manual clamp

- Design: round
- Material: zinc die-casting
- With manual clamp for simple positioning
- Lubrication and maintenance-free
- High strength
- Easy to fit
Part No.
size
Dimensions
Fold

Floating bearing
none Fold
A3 [mm]
6.5 Fold
B [mm]
24 Fold
B2 [mm]
2.5 Fold
C1 [mm]
35 Fold
C3 [mm]
22 Fold
H [mm]
30 Fold
G1 [mm]
30 Fold
Thread K2
M6 Fold
Thread K3
M5 Fold
Mk
M6 Fold
Vx [mm]
50 Fold
Kx [mm]
33 Fold
Vz [mm]
8 Fold
Dk [mm]
20 Fold
General properties
Fold
size
10 Fold
Design
round Fold
Material
Zinc die-casting Fold
Material
Die-cast zinc Fold
Anti-Reflex
Mechanical properties
Fold
Min. holding force [N]
30 Fold
Min. tightening torque [Nm]
0.8 Fold

Sales Consulting
Scroll