Home > Linear technology > W profile guides > Rails > drylin W econ single rail WS-CA >
Picture 01
Picture 01
Drawing 01
silent

drylin W econ single rail WS-CA

Suitable for all drylin W single bearing housingsLifelong rattle-free due to combination with pre-loaded drylin W linear bearings series WJ200UM-01-PxxIndividual bearing clearance adjustment by using WJ200UME-01 bearing housings
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
C4[mm]
60
C5[mm]
20
C6[mm]
20
Dimensions
Fold
eacd85aa-49b1-42a1-b852-adae032826e8-origin-Zg_drylin_WS-10
H [mm]
14 Unfold Fold
da [mm]
6 Unfold Fold
a [mm]
14 Unfold Fold
h [mm]
4 Unfold Fold
h1 [mm]
4.5 Unfold Fold
h2 [mm]
7.5 Unfold Fold
G1 [mm]
18 Unfold Fold
G2 [mm]
4.5 Unfold Fold
A1 [mm]
13 Unfold Fold
Q1 [mm]
17 Unfold Fold
Q2 [mm]
15 Unfold Fold
C4 [mm]
60 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
C5/C6 (max.) [mm]
49.5 Unfold Fold
k1 thread
M4 Unfold Fold
Weight [g]
234 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
06 Unfold Fold
Rail profile
Round Unfold Fold
Design
Single Rail Unfold Fold
Material
aluminium Unfold Fold
Mechanical properties
Fold
Max. length [mm]
3000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WS-06-CA
x1 Unit

Total system quantity
Price Per System
¥
已含加工费 Without Tax

Total Price
Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download