Please input search content
Sign up and get 50 points
Home > Linear technology > N-low profile guides > Rails > drylin N prism rail | Installation size 20 >
Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
PFAS_free
pfte_free
miniatur_icon

drylin N prism rail | Installation size 20

Robust prism rail for defined displacement forcesCorrosion-resistant anodised aluminium profileSave 25% installation space and 40% weight compared to installation size 27PTFE-free and compliant with REACH/RoHS 3
Part No.
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
Technical data
Fold
Hole pattern rail
Standard drilling pattern Unfold Fold
Dimensions
Fold
62a3979d-84d1-433a-bafc-985d19036459-origin-DRL_TD_NSV-01-20_NWV-xx-20-30_1
Min. length [mm]
100 Unfold Fold
Max. length [mm]
2000 Unfold Fold
Weights
Fold
Weight [g]
496.8 Unfold Fold
General properties
Fold
Brand name
drylin Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
NSV-01-20
Estimated shipping in 2 business days

Total system quantity
Price Per System
¥
已含加工费 Without Tax

Total Price
Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download