中文

drylin® N guide rail, installation size 80
Material: Aluminum, clear anodizedInstallation size: 80
Part No.
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needsC4[mm]
150C5[mm]
50C6[mm]
50 Dimensions
Fold

a [mm]
80 Fold
C4 [mm]
150 Fold
C5/C6 (min.) [mm]
25 Fold
C5/C6 (max.) [mm]
99.5 Fold
h [mm]
11 Fold
h1 [mm]
1.5 Fold
General properties
Fold
Material
Aluminum, clear anodized Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
27120 Fold
Geometrical moment of inertia lz [mm4]
2900 Fold

Sales Consulting

