Please input search content
Sign up and get 50 points
Home > Linear technology > N-low profile guides > Rails > drylin® N miniature guide NS-01-12 >
Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
miniatur_icon

drylin® N miniature guide NS-01-12

Short and long carriages, also with pretension. Adhesive rail assembly possibleExtremely lightweight, easy assembly without drilling thanks to adhesive tapeLightweight construction: rail (500mm) and carriage (50mm) together only weigh 45gThe carriages are PTFE-free and PFAS-tested thanks to iglidur® JPF
Part No.
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
C4[mm]
30
C5[mm]
20
C6[mm]
20
Dimensions
Fold
d001587a-85c6-4205-b9b2-9f3743123afa-origin-DRL_TD_N12_NS-01-12_NW-42-12_1
a [mm]
12 Unfold Fold
C4 [mm]
30 Unfold Fold
C5/C6 (min.) [mm]
10 Unfold Fold
C5/C6 (max.) [mm]
24.5 Unfold Fold
h [mm]
4.5 Unfold Fold
h1 [mm]
1 Unfold Fold
Min. length [mm]
100 Unfold Fold
Max. length [mm]
2000 Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
494 Unfold Fold
Geometrical moment of inertia lz [mm4]
47 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
NS-01-12
Estimated shipping in 2 business days

Total system quantity
Price Per System
¥
已含加工费 Without Tax

Total Price
Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download