Please input search content
Sign up and get 50 points
Home > Linear technology > Q linear square guide > drylin® Q ASDJ sliding plate >

drylin® Q ASDJ sliding plate

Picture 01
Picture 01
Picture 02
Drawing 01
  • Clearance-reduced guidance of the lifting columns by adjustment mechanism
  • Low-cost due to injection moulding
  • Lightweight solid polymer solution
  • Lubrication-free, wear-resistant, maintenance-free due to dry-tech® polymer iglidur® J
  • Corrosion-resistant
Part No.
Q [mm]
Technical data
Fold
A2 [mm]
23 Unfold Fold
Dimensions
Fold
6baa23aa-f0d6-4ef2-b516-e98058e4f45a-origin-Zg_drylin_ASDJ-28-025_2
Q [mm]
1 Unfold Fold
B [mm]
28 Unfold Fold
B2 [mm]
22 Unfold Fold
A [mm]
39 Unfold Fold
A1 [mm]
37 Unfold Fold
D1 [mm]
4 Unfold Fold
Outer diameter (d) max. [mm]
4 Unfold Fold
Ø d1 [mm]
3.7 Unfold Fold
h2 [mm]
1.2 Unfold Fold
General properties
Fold
Material
plastics Unfold Fold
Brand name
drylin Unfold Fold

Sales Consulting

Total Price

¥113.54
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥100.48 /Piece
Without Tax
Total Price
¥100.48
Without Tax
Total tax(Tax Rate13.00%)
+ ¥13.06
Total Price
¥113.54
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download