中文
drygear® universal joint

- Power transmission between the gearboxes
- M5 thread
- Reduce maintenance costs through faster assembly
- Permissible torque transmission of up to 12 Nm tested in the igus® laboratory
- Stainless universal joints are resistant to corrosion and especially suitable for applications that require regular wet cleaning, among other things
Part No.
D1 [mm]
Length [mm]
Dimensions
Fold
D1 [mm]
8 Fold
Length [mm]
48 Fold
D2 [mm]
16 Fold
Weights
Fold
Weight [g]
51.7 Fold
General properties
Fold
New status
Brand name
drygear Fold
Accessories
Mechanically Fold

Sales Consulting
Scroll