中文
drygear® universal joint

- Force transfer between the gearboxes
- M5 thread
- Reduce maintenance costs through faster assembly
- Permissible torque transmission of up to 12Nm, tested in the igus® laboratory
- Universal joints are resistant to corrosion and suitable for applications that require regular wet cleaning, among others.
Part No.
D1 [mm]
Length [mm]
Dimensions
Fold

D2 [mm]
16 Fold
D1 [mm]
8 Fold
Length [mm]
48 Fold
General properties
Fold
Weight [g]
53.46 Fold

Sales Consulting
Scroll