中文
Room linear robot | DLE-RG-0004 | Workspace 2000 x 2000 x 1000mm

Product information
- Payload up to 10.0 kg
- Working area 2000 x 2000 x 1000 mm
- Degrees of freedom: 3
- Speed in X: up to 0.2 m/s
- Speed in Y & Z: up to 0.4 m/s
- Repeatability ± 0.5 mm
Optionally available
Part No.
Motor type
Speed max. [m/s]
控制系统
Dimensions
Fold
Workspace
2000 x 2000 x 1000 mm Fold
Weight [kg]
35.2 Fold
General properties
Fold
Precision (repeatability) ± [mm]
0.5 Fold
Acceleration max. [m/s²]
2 Fold
Speed max. [m/s]
0.4 Fold
Max. payload [kg]
10 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting


