中文
Line robot | DLE-LG-0002 | Workspace 800 x 500 mm

Product information
- Payload up to 5.0 kg
- Working area 800 x 500 mm
- Degrees of freedom: 2
- Speed: up to 0.5 m/s
- Repeatability ± 0.5 mm
Optionally available
Part No.
Motor type
Speed max. [m/s]
控制系统
Dimensions
Fold
Workspace
800 x 500 mm Fold
Weight [kg]
6.6 Fold
General properties
Fold
Precision (repeatability) ± [mm]
0.5 Fold
Acceleration max. [m/s²]
2 Fold
Speed max. [m/s]
0.5 Fold
Max. payload [kg]
5 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting


