中文
Flat linear robot | DLE-FG-0003 | Workspace 500 x 500mm

Product information
- Payload up to 1.0kg
- Workspace 500mm x 500mm
- Degrees of freedom: 2
- Speed: up to 0.5m/s
- Repeatability ±1mm
Optionally available
Part No.
Motor type
Speed max. [m/s]
控制系统
Dimensions
Fold
Workspace
500 x 500 mm Fold
Weight [kg]
5.2 Fold
General properties
Fold
Precision (repeatability) ± [mm]
1 Fold
Acceleration max. [m/s²]
1 Fold
Speed max. [m/s]
0.5 Fold
Max. payload [kg]
1 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting
Scroll


