中文
Flat linear robot | DLE-FG-0002 | Workspace 300 x 300 mm

Product information
- Payload up to 8.0 kg
- Working area 300 x 300 mm
- Degrees of freedom: 2
- Speed: up to 0.5 m/s
- Repeatability ± 0.5 mm
Optionally available
Part No.
Motor type
Speed max. [m/s]
控制系统
Dimensions
Fold
Workspace
300 x 300 mm Fold
Weight [kg]
3.3 Fold
General properties
Fold
Precision (repeatability) ± [mm]
0.5 Fold
Acceleration max. [m/s²]
2 Fold
Speed max. [m/s]
0.5 Fold
Max. payload [kg]
8 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting
Scroll


