中文
3-axis Delta robot | Workspace 360 or 600 mm

Product information
- Up to 60 picks/min.
- For loads up to 5 kg
- For precision requirements of 0.5 mm
- At speeds up to max. 3.0 m/s
- Max. acceleration: 60 m/s²
Optionally available
- Proximity switches incl. Mounting bracket
- Various Control systems
- Cable set 3, 5 & 10 m
- e-chain set for 3-axis Delta - 360 mm
Part No.
Nominal reach [mm]
Version
控制系统
Picks per minute
Dimensions
Fold
Workspace diameter [mm]
360 Fold
Weight [kg]
10 Fold
General properties
Fold
自由度个数
3 DOF Fold
Precision (repeatability) ± [mm]
0.5 Fold
Acceleration max. [m/s²]
60 Fold
Speed max. [m/s]
3 Fold
Max. payload [kg]
5 Fold
Picks per minute
60 Fold
Version
Assembly kit in compact transport box Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold

Sales Consulting
Scroll


