中文
2-axis delta robot | Workspace 400 or 700 mm

Product information
- Up to 60 picks/min.
- Load capacity 5 kg
- For precision requirements of 0.5 mm
- At speeds up to max. 3.0 m/s
- Max. acceleration: 60 m/s²
Optionally available
- Proximity switches incl. Mounting bracket
- Various Control systems
- Cable set in 3, 5 & 10 m
- e-chain set for 2-axis Delta - 400 mm
Part No.
Nominal reach [mm]
控制系统
Picks per minute
Dimensions
Fold
Workspace diameter [mm]
400 Fold
Weight [kg]
4.9 Fold
General properties
Fold
自由度个数
2自由度 Fold
Precision (repeatability) ± [mm]
0.5 Fold
Acceleration max. [m/s²]
30 Fold
Speed max. [m/s]
2 Fold
Max. payload [kg]
5 Fold
Picks per minute
60 Fold
Version
Assembly kit in compact transport box Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Fold
Additional information and diagrams
Fold


Sales Consulting


