Please input search content
Sign up and get 50 points
Home > chainflex > Special cable > chainflex® motor cable CFFLAT >

chainflex® motor cable CFFLAT

Picture 01
Picture 01
Picture 02
Picture 03
  • For heavy duty applications
  • TPE outer jacket
  • Bio-oil-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV resistance: High
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
1x4.0 Unfold Fold
Outer diameter (d) max. [mm]
15 Unfold Fold
Weight per km [kg/km]
117 Unfold Fold
Copper index kg/km [kg/km]
48 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
75 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-35°C up to +90°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-50°C to +90°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-55°C to +90°C (according to DIN EN 50305) Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
6 Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
100 Unfold Fold
Electrical properties
Fold
ba19cbcd-5cea-418f-9857-9cdabe720449-origin-CF_ICON_NennspannungPNG
Nominal voltage
600/1,000V (according to DIN VDE 0298-3) Unfold Fold
550a9b5f-a783-4311-a36c-7f242eebb97b-origin-CF_ICON_PrC3BCfspannung
Test voltage
4000V (according to DIN EN 50395) Unfold Fold
Core
Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Highly flexible braided special conductor. Unfold Fold
873634ce-67e9-4d12-9a66-35ce396ba5d9-origin-CF_ICON_Aderisolation
Core insulation
Mechanically high-quality TPE mixture Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Unfold Fold
Characteristics classification
Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Halogen-free
According to DIN EN 60754 Unfold Fold
PTFE-free
The design of these products does not contain PTFE Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Unfold Fold
cfa8310f-9c14-4c3a-96b1-1ba4f0968bbd-origin-Icon_REACH
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥231.67
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Base price of cable
¥198.00 /m
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥7.02 /m

Total Unit Price
¥205.02 /m
Total Price
¥205.02
Without Tax
Total tax(Tax Rate13.00%)
+ ¥26.65
Total Price
¥231.67
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download