中文
ReBeLMove charging systems

Product information
- Charging as required: with cable, dock or station
- Input voltage AC 230V
- Output voltage DC 28.8V
- Output current 12A
Part No.
Design
Dimensions
Fold
Size (L x W x H)
99 x 219 x 65 Fold
Weight [kg]
2.5 Fold

Sales Consulting




