igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail
Please input what you want to search
Home > LCA > Gearboxes > Apiro > Apiro® DC motor kit for rack and pinion gearboxes >

Apiro® DC motor kit for rack and pinion gearboxes

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 02
  • Suitable for particularly small installation spaces
  • Ready-to-install solution replaces complex design
  • Numerous applications already successfully solved
  • No lubricants required thanks to dry-running gearbox
Part No.
Rated torque [Nm]
Dimensions
Fold
Not found
B2 [mm]
118 Unfold Fold
B1 [mm]
50 Unfold Fold
L2 [mm]
60 Unfold Fold
L1 [mm]
80 Unfold Fold
Weights
Fold
Weight [g]
257.947 Unfold Fold
General properties
Fold
Standard
Brand name
drygear Unfold Fold
Accessories
Motor kits Unfold Fold

Not found
杨颖 Snow Yang iglidur产品工程师
Not found

Product Consulting

Sales Consulting

Total Price
¥1069.73
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥946.66 /set
Without Tax
Total Price
¥946.66
Without Tax
Total tax(Tax Rate13.00%)
+ ¥123.07
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,069.73
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download