中文
drylin® D7- (X) stepper motor output stage

- Can control stepper motors with up to 2.7A continuous current at supply voltage of up to 48V
- With pulse mode as standard
- Additional jog or loop mode selectable
- Predefined speed applies to jog or loop mode
Part No.
Predefined speed
Operating mode
General properties
Fold
Voltage supply
24V up to 48V, ±2V Fold
Peak motor current
0.7A up to 3A Fold
Voltage cycle/direction input
5 up to 24V, -0.5V + 2V Fold
Input frequency
2Hz up to 1MHz Fold
Ambient temperature-operation
0°C to +40°C Fold
D x W x H in mm (incl. connectors and mounting elements)
57x21x92 Fold
Relative humidity
≤ 90 %, non-condensating Fold
Plug
Fold
Protection class
IP20 Fold

Sales Consulting

