中文
Clean SCARA Cable Solution fixed end (Cleanroom ISO Class 2)

- Screw connection using M40 thread
- Suitable for every SCARA robot model
- Rotatable version
Part No.
Type of fastening
Inner height [Hi] [mm]
Dimensions
Fold
Size index
48 mm Fold
A [mm]
66 Fold
B [mm]
84 Fold
C [mm]
99 Fold
D [mm]
85 Fold
E [mm]
13 Fold
F [mm]
37 Fold
G [mm]
22 Fold
H [mm]
37 Fold
General properties
Fold
Shipping weight (kg or kg/m)
0.2 Fold

Sales Consulting
Scroll

